Energiemeters, SonoSelect 10, 25 mm, 6.0, Verwarming, batterij 2 x AA
Energiemeters, SonoSelect 10, 25 mm, 6.0, Verwarming, batterij 2 x AA

014U0269

Energy meter for residential applications

Productdata

Bruto gewicht 1.96 kg
Netto gewicht 1.46 kg
EAN 5702425150425

 

Aansluitmaat G 1 1/4
Aansluittypen Schroefdraad
Approval authority Force Certification
Approved meteorological range [°C] [Max] 95 °C
Approved meteorological range [°C] [Min] 5 °C
Behuizing kleur RAL 9010 White
Beschermingsklasse calculator IP54
Beschrijving Energy meter for residential applications
Commissioning tool SonoApp
Diameter [mm] 25 mm
Difference temperature limits (Accounting) [K] [Max] 90 K
Difference temperature limits (Accounting) [K] [Min] 3 K
Displaytype LCD
Druk nominaal [bar] 16 bar
Energie-eenheid kWh
Flowmeetprincipe Ultrasoon
Installatie Supply
Interface module slot 1 Radio OMS 868.95 MHz
IP protection class IP 65
Kabellengte tussen calculator en flow sensor [m] 1.5 m
Kvs-waarden [m³/u] 12.79 m³/h
Lengte [mm] 260 mm
Levensduur accu [jaar] 16 yr
Log storage duration [Month] 24 mo
Log storage interval [Month] 1 mo
Materiaal in contact met medium Brass sensor
Mediatemperatuur [°C] [Max] 95 °C
Mediatemperatuur [°C] [Min] 5 °C
Nauwkeurigheid standaard Class 2 to EN1434
Omgevingsklasse E1 / M2
Omgevingstemperatuur [°C] [Max] 55 °C
Omgevingstemperatuur [°C] [Min] 5 °C
Omgevingsvochtigheid [% RH] [Max] 95 % RH
Opslagtemperatuur (°C) [Max] 60 °C
Opslagtemperatuur (°C) [Min] -25 °C
Productgroep Energiemeters
qc [m³/h] 0.012 m³/h
qi [m³/h] 0.06 m³/h
qp [m³/h] 6 m³/h
qs [m³/h] 12 m³/h
qss [m³/h] 12.3 m³/h
Temperature limits (accounting) [°C] [Max] 105 °C
Temperature limits (accounting) [°C] [Min] 0 °C
Temperatuursensordiameter [mm] 5.2 mm
Temperatuursensoren kabellengte [m] 1.5 m
Temperatuursensoren type Pt 1000
Toepassing Verwarming
Type SonoSelect 10
Voedingsspanningsbereik [V] DC 3.6 V
Voedingsspanningtype batterij 2 x AA

Accessoires

Reserveonderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality