Energy meters, SonoSelect 10, 25 mm, qp [m³/h]: 6.0, Cooling, battery 2 x AA-cell, M-Bus, No interface module

014U1427

This product is not available in this store. Please contact your local Customer Service Center.

Energy meter for residential applications

Productdata

Bruto gewicht 1.827 Kg
Netto gewicht 1.4 Kg
Volume 6.344 Liter
EAN 5702425186899

 

1 Primary battery SUM weight Kg 0.036
1 Primary battery weight Kg 0.018
Aansluitmaat G 1 1/4 B
Aansluittypen Schroefdraad
Approved meteorological range [°C] [Max] 95 °C
Approved meteorological range [°C] [Min] 5 °C
Batterij aantal 2
Battery type or Name AA Lithium
Behuizing kleur RAL 9010 White
Beschermingsklasse calculator IP65
China RoHS compliance Out of scope
Commissioning tool SonoApp
Description Energy meter for residential applications
Diameter [mm] 25 mm
Difference temperature limits (Accounting) [K] [Max] 90 K
Difference temperature limits (Accounting) [K] [Min] 3 K
Displaytype LCD
Druk nominaal [bar] 25 bar
EEE category 5 small equipment (any external dimension 50 cm)​
Energie-eenheid kWh (zonder positie na komma)
EU RoHS compliance Out of scope
Flowmeetprincipe Ultrasoon
Geïntegreerde communicatie M-Bus
In scope of WEEE Yes
Installatie Return
Interface module slot 1 No interface module
IP protection class IP65
Kabel isolatiemateriaal PUR
Kabellengte tussen calculator en flow sensor [m] 1.5 m
Kvs-waarden [m³/u] 12.79 m³/h
Lengte [mm] 260 mm
Levensduur accu [jaar] 16 yr
Log storage duration [Month] 24 mo
Log storage interval [Month] 1 mo
Materiaal in contact met medium Brass sensor
Mediatemperatuur [°C] [Max] 95 °C
Mediatemperatuur [°C] [Min] 5 °C
Medium Water quality with pH 7 to 9.5
Nauwkeurigheid standaard Class 2 to EN1434
Omgevingsklasse E1 / M2
Omgevingstemperatuur [°C] [Max] 55 °C
Omgevingstemperatuur [°C] [Min] 5 °C
Omgevingsvochtigheid [% RH] [Max] 95 %
Opslagtemperatuur (°C) [Max] 60 °C
Opslagtemperatuur (°C) [Min] -25 °C
Productgroep Energy meters
Productnaam SCIP-dossier Ultrasonic Pathfinder
qc [m³/h] 0.012 m³/h
qi [m³/h] 0.06 m³/h
qp [m³/h] 6 m³/h
qs [m³/h] 12 m³/h
qss [m³/h] 12.3 m³/h
REACH kandidatenlijst stoffen Lead (CAS no. 7439-92-1)
SCIP-dossiernr. c284e070-c802-4ced-837c-2aa2fcd3510f
Temperature limits (accounting) [°C] [Max] 105 °C
Temperature limits (accounting) [°C] [Min] 0 °C
Temperatuursensordiameter [mm] 5.2 mm
Temperatuursensoren kabellengte [m] 1.5 m
Temperatuursensoren type Pt 1000
Toepassing Koeling
Type SonoSelect 10
UK RoHS compliance Out of scope
Voedingsspanning [V] DC 4 V
Voedingsspanningtype batterij 2 x AA
Weight per battery 18 g

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality