Energiemeters, SonoSafe 10, 25 mm, 3.5, Verwarming, Batterij 1 A-cel
Energiemeters, SonoSafe 10, 25 mm, 3.5, Verwarming, Batterij 1 A-cel

014U0246

Energy meter for residential applications

Productdata

Bruto gewicht 1.78 kg
Netto gewicht 1.78 kg
EAN 5702425141621

 

Beschrijving Energy meter for residential applications
Diameter [mm] 25 mm
Interface module slot 1 Radio OMS 868.95 MHz
Productgroep Energiemeters
qp [m³/h] 3.5 m³/h
Toepassing Verwarming
Type SonoSafe 10
Voedingsspanningtype Batterij 1 A-cel

Accessoires

Reserveonderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality