Energy meters, SonoSelect 10, 15 mm, qp [m³/h]: 1.5, Heating, battery 2 x AA-cell, No integrated communication, Radio OMS 868.95 MHz

014U0082

This product is not available in this store. Please contact your local Customer Service Center.

Energy meter for residential applications

Productdata

Bruto gewicht 0.974 Kg
Netto gewicht 0.757 Kg
Volume 3.191 Liter
EAN 5702425128349

 

1 Primary battery SUM weight Kg 0.036
1 Primary battery weight Kg 0.018
2 Secondary battery SUM weight Kg 0.01
2 Secondary battery weight Kg 0.01
Aansluitmaat G 3/4
Aansluittypen Schroefdraad
Approval authority Force Certification
Approved meteorological range [°C] [Max] 95 °C
Approved meteorological range [°C] [Min] 5 °C
Batterij aantal 2
Battery type or Name AA Lithium
Behuizing kleur RAL 9010 White
Beschermingsklasse calculator IP65
China RoHS compliance Out of scope
Commissioning tool SonoApp
Description Energy meter for residential applications
Diameter [mm] 15 mm
Difference temperature limits (Accounting) [K] [Max] 90 K
Difference temperature limits (Accounting) [K] [Min] 3 K
Displaytype LCD
Druk nominaal [bar] 25 bar
EEE category 5 small equipment (any external dimension 50 cm)​
Energie-eenheid kWh (zonder positie na komma)
EU RoHS compliance Out of scope
Flowmeetprincipe Ultrasoon
Geïntegreerde communicatie No integrated communication
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installatie Supply
Interface module slot 1 Radio OMS 868.95 MHz
IP protection class IP65
Kabel isolatiemateriaal PUR
Kabellengte tussen calculator en flow sensor [m] 1.5 m
Kvs-waarden [m³/u] 3.87 m³/h
Lengte [mm] 110 mm
Levensduur accu [jaar] 16 yr
Log storage duration [Month] 24 mo
Log storage interval [Month] 1 mo
Materiaal in contact met medium Brass sensor
Mediatemperatuur [°C] [Max] 95 °C
Mediatemperatuur [°C] [Min] 5 °C
Medium Water quality with pH 7 to 9.5
Nauwkeurigheid standaard Class 2 to EN1434
Omgevingsklasse E1 / M2
Omgevingstemperatuur [°C] [Max] 55 °C
Omgevingstemperatuur [°C] [Min] 5 °C
Omgevingsvochtigheid [% RH] [Max] 95 %
Opslagtemperatuur (°C) [Max] 60 °C
Opslagtemperatuur (°C) [Min] -25 °C
Productgroep Energy meters
Productnaam SCIP-dossier Ultrasonic Pathfinder
qc [m³/h] 0.003 m³/h
qi [m³/h] 0.015 m³/h
qp [m³/h] 1.5 m³/h
qs [m³/h] 3 m³/h
qss [m³/h] 3.3 m³/h
REACH kandidatenlijst stoffen Lead (CAS no. 7439-92-1)
SCIP-dossiernr. c284e070-c802-4ced-837c-2aa2fcd3510f
Secondary battery Number of batteries 1
Secondary battery Type or name 0,5 AA Lithium
Secondary battery Voltage 3.6 V
Secondary battery Weight per battery 10 g
Temperature limits (accounting) [°C] [Max] 105 °C
Temperature limits (accounting) [°C] [Min] 0 °C
Temperatuursensordiameter [mm] 5.2 mm
Temperatuursensoren kabellengte [m] 1.5 m
Temperatuursensoren type Pt 1000
Toepassing Verwarming
Type SonoSelect 10
UK RoHS compliance Out of scope
Voedingsspanning [V] DC 4 V
Voedingsspanningtype batterij 2 x AA
Weight per battery 18 g

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality