Energy meters, SonoSelect 10, 15 mm, qp [m³/h]: 0.6, Heating, battery 2 x AA-cell, M-Bus, No interface module
014U0166
Energy meter for residential applications
Energy meter for residential applications
Bruto gewicht | 0.959 Kg |
Netto gewicht | 0.75 Kg |
Volume | 3.053 Liter |
EAN | 5702425132872 |
Bruto gewicht | 0.959 Kg |
Netto gewicht | 0.75 Kg |
Volume | 3.053 Liter |
EAN | 5702425132872 |
1 Primary battery SUM weight Kg | 0.036 |
1 Primary battery weight Kg | 0.018 |
Aansluitmaat | G 3/4 |
Aansluittypen | Schroefdraad |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Batterij aantal | 2 |
Battery type or Name | AA Lithium |
Behuizing kleur | RAL 9010 White |
Beschermingsklasse calculator | IP65 |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Description | Energy meter for residential applications |
Diameter [mm] | 15 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Displaytype | LCD |
Druk nominaal [bar] | 25 bar |
EEE category |
5 small equipment (any external dimension |
Energie-eenheid | kWh (zonder positie na komma) |
EU RoHS compliance | Out of scope |
Flowmeetprincipe | Ultrasoon |
Geïntegreerde communicatie | M-Bus |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installatie | Supply |
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kabel isolatiemateriaal | PUR |
Kabellengte tussen calculator en flow sensor [m] | 1.5 m |
Kvs-waarden [m³/u] | 3.46 m³/h |
Lengte [mm] | 110 mm |
Levensduur accu [jaar] | 16 yr |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Materiaal in contact met medium | Brass sensor |
Mediatemperatuur [°C] [Max] | 95 °C |
Mediatemperatuur [°C] [Min] | 5 °C |
Medium | Water quality with pH 7 to 9.5 |
Nauwkeurigheid standaard | Class 2 to EN1434 |
Omgevingsklasse | E1 / M2 |
Omgevingstemperatuur [°C] [Max] | 55 °C |
Omgevingstemperatuur [°C] [Min] | 5 °C |
Omgevingsvochtigheid [% RH] [Max] | 95 % |
Opslagtemperatuur (°C) [Max] | 60 °C |
Opslagtemperatuur (°C) [Min] | -25 °C |
Productgroep | Energy meters |
Productnaam SCIP-dossier | Ultrasonic Pathfinder |
qc [m³/h] | 0.0012 m³/h |
qi [m³/h] | 0.006 m³/h |
qp [m³/h] | 0.6 m³/h |
qs [m³/h] | 1.2 m³/h |
qss [m³/h] | 1.32 m³/h |
REACH kandidatenlijst stoffen | Lead (CAS no. 7439-92-1) |
SCIP-dossiernr. | c284e070-c802-4ced-837c-2aa2fcd3510f |
Temperature limits (accounting) [°C] [Max] | 105 °C |
Temperature limits (accounting) [°C] [Min] | 0 °C |
Temperatuursensordiameter [mm] | 5.2 mm |
Temperatuursensoren kabellengte [m] | 1.5 m |
Temperatuursensoren type | Pt 1000 |
Toepassing | Verwarming |
Type | SonoSelect 10 |
UK RoHS compliance | Out of scope |
Voedingsspanning [V] DC | 4 V |
Voedingsspanningtype | batterij 2 x AA |
Weight per battery | 18 g |
1 Primary battery SUM weight Kg | 0.036 |
1 Primary battery weight Kg | 0.018 |
Aansluitmaat | G 3/4 |
Aansluittypen | Schroefdraad |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Batterij aantal | 2 |
Battery type or Name | AA Lithium |
Behuizing kleur | RAL 9010 White |
Beschermingsklasse calculator | IP65 |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Description | Energy meter for residential applications |
Diameter [mm] | 15 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Displaytype | LCD |
Druk nominaal [bar] | 25 bar |
EEE category |
5 small equipment (any external dimension |
Energie-eenheid | kWh (zonder positie na komma) |
EU RoHS compliance | Out of scope |
Flowmeetprincipe | Ultrasoon |
Geïntegreerde communicatie | M-Bus |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installatie | Supply |
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kabel isolatiemateriaal | PUR |
Kabellengte tussen calculator en flow sensor [m] | 1.5 m |
Kvs-waarden [m³/u] | 3.46 m³/h |
Lengte [mm] | 110 mm |
Levensduur accu [jaar] | 16 yr |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Materiaal in contact met medium | Brass sensor |
Mediatemperatuur [°C] [Max] | 95 °C |
Mediatemperatuur [°C] [Min] | 5 °C |
Medium | Water quality with pH 7 to 9.5 |
Nauwkeurigheid standaard | Class 2 to EN1434 |
Omgevingsklasse | E1 / M2 |
Omgevingstemperatuur [°C] [Max] | 55 °C |
Omgevingstemperatuur [°C] [Min] | 5 °C |
Omgevingsvochtigheid [% RH] [Max] | 95 % |
Opslagtemperatuur (°C) [Max] | 60 °C |
Opslagtemperatuur (°C) [Min] | -25 °C |
Productgroep | Energy meters |
Productnaam SCIP-dossier | Ultrasonic Pathfinder |
qc [m³/h] | 0.0012 m³/h |
qi [m³/h] | 0.006 m³/h |
qp [m³/h] | 0.6 m³/h |
qs [m³/h] | 1.2 m³/h |
qss [m³/h] | 1.32 m³/h |
REACH kandidatenlijst stoffen | Lead (CAS no. 7439-92-1) |
SCIP-dossiernr. | c284e070-c802-4ced-837c-2aa2fcd3510f |
Temperature limits (accounting) [°C] [Max] | 105 °C |
Temperature limits (accounting) [°C] [Min] | 0 °C |
Temperatuursensordiameter [mm] | 5.2 mm |
Temperatuursensoren kabellengte [m] | 1.5 m |
Temperatuursensoren type | Pt 1000 |
Toepassing | Verwarming |
Type | SonoSelect 10 |
UK RoHS compliance | Out of scope |
Voedingsspanning [V] DC | 4 V |
Voedingsspanningtype | batterij 2 x AA |
Weight per battery | 18 g |