MCC102A645TME23B

130B2852

Filter type: DU/DT filter
Type code: MCC102A645TME23B
Code number: 130B2852
IP rating: IP23
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 658
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 590
Filter Current Rating 575/600V@60Hz (A): 500
Filter Current Rating 690V@50Hz (A): 450
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 315-355
VLT Current Rating @380-440V (A): 600-658
VLT Power Rating @441-500V (kW): 355-400
VLT Current Rating @441-500V (A): 540-590
VLT Power Rating @525-550V (kW): 250-300-315
VLT Current Rating @525-550V (A): 360-395-429
VLT Power Rating @551-690V (kW): 315-355-400
VLT Current Rating @551-690V (A): 344-380-410
Maximum Filter losses (W): 550
L-value (µH): 17
Cy-Value (nF): 66

Productdata

Bruto gewicht 78.5 kg
Netto gewicht 78.5 kg
Volume 184.45 l
EAN 5710107608966

DD Power Options Class

Product Series VLT® dU/dt filter

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality