MCC102A460TME23B

130B2850

Filter type: DU/DT filter
Type code: MCC102A460TME23B
Code number: 130B2850
IP rating: IP23
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 480
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 443
Filter Current Rating 575/600V@60Hz (A): 344
Filter Current Rating 690V@50Hz (A): 290
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 200-250
VLT Current Rating @380-440V (A): 395-480
VLT Power Rating @441-500V (kW): 250-315
VLT Current Rating @441-500V (A): 361-443
VLT Power Rating @525-550V (kW): 160-200
VLT Current Rating @525-550V (A): 253-303
VLT Power Rating @551-690V (kW): 200-250
VLT Current Rating @551-690V (A): 242-290
Maximum Filter losses (W): 398
L-value (µH): 30
Cy-Value (nF): 43

Productdata

Bruto gewicht 67.5 kg
Netto gewicht 67.5 kg
Volume 184.714 l
EAN 5710107608980

DD Power Options Class

Product Series VLT® dU/dt filter

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality