MCC102A303TME23B

130B2848

Filter type: DU/DT filter
Type code: MCC102A303TME23B
Code number: 130B2848
IP rating: IP23
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 315
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 303
Filter Current Rating 575/600V@60Hz (A): 242
Filter Current Rating 690V@50Hz (A): 192
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 110-132-160
VLT Current Rating @380-440V (A): 212-260-315
VLT Power Rating @441-500V (kW): 132-160-200
VLT Current Rating @441-500V (A): 190-240-303
VLT Power Rating @525-550V (kW): 110-132
VLT Current Rating @525-550V (A): 162-201
VLT Power Rating @551-690V (kW): 110-132-160
VLT Current Rating @551-690V (A): 131-155-192
Maximum Filter losses (W): 315
L-value (µH): 50
Cy-Value (nF): 20

Productdata

Bruto gewicht 64.5 kg
Netto gewicht 64.5 kg
Volume 184.45 l
EAN 5710107609000

DD Power Options Class

Product Series VLT® dU/dt filter

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality