MCC101A510T3E23B

130B3189

Filter type: Sine Wave Filter
Type code: MCC101A510T3E23B
Code number: 130B3189
IP rating: IP23
Filter Current Rating 50 Hz (A): 510
Filter Current Rating 60 Hz (A): 456
Filter Current Rating 100 Hz (A): 360
Switching frequency (kHz): 3
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 250
VLT Current Rating @380-440V (A): 480
VLT Power Rating @441-500V (kW): 315
VLT Current Rating @441-500V (A): 443
Filter losses @200-240V (W):
Filter losses @380-440V (W): 1450
Filter losses @441-500V(W):
L-value (mH): 0,14
Cy-Value (µF): 66

Productdata

Bruto gewicht 425 kg
Netto gewicht 425 kg
Volume 1424.721 l
EAN 5710107618774

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality