MCC101A2K5T3E20A

130B2439

Filter type: Sine Wave Filter
Type code: MCC101A2K5T3E20A
Code number: 130B2439
IP rating: IP20
Filter Current Rating 50 Hz (A): 2,5
Filter Current Rating 60 Hz (A): 2,5
Filter Current Rating 100 Hz (A): 2
Switching frequency (kHz): 5
VLT Power Rating @200-240V (kW): 0,25-0,37
VLT Current Rating @220-240 V (A): 1,8-2,4
VLT Power Rating @380-440V (kW): 0,37-0,55-0,75
VLT Current Rating @380-440V (A): 1,3-1,8-2,4
VLT Power Rating @441-500V (kW): 0,37-0,55-0,75
VLT Current Rating @441-500V (A): 1,1-1,6-2,1
Filter losses @200-240V (W): 50-60
Filter losses @380-440V (W): 45-50-60
Filter losses @441-500V(W): 45-50-60
L-value (mH): 29
Cy-Value (µF): 1

Productdata

Bruto gewicht 3.4 kg
Netto gewicht 3.4 kg
Volume 4 l
EAN 5702427888357

DD Power Options Class

Product Series VLT® Sine-Wave Filters

POWER OPTIONS FC 300 SERIES

Phase+Mains+Power T2PK37
T4PK75
T2PK25
T4PK55
T4PK37
T5PK37
T5PK55
T5PK75
RFI Hardware (B) B-type
(D) D-type
(H) H-type
(I) I-type
(L) L-type
(M) M-type
(N) N-type

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality