MCC101A260T3E23B

130B3185

Filter type: Sine Wave Filter
Type code: MCC101A260T3E23B
Code number: 130B3185
IP rating: IP23
Filter Current Rating 50 Hz (A): 260
Filter Current Rating 60 Hz (A): 246
Filter Current Rating 100 Hz (A): 195
Switching frequency (kHz): 3
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 110-132
VLT Current Rating @380-440V (A): 212-260
VLT Power Rating @441-500V (kW): 132-160
VLT Current Rating @441-500V (A): 190-240
Filter losses @200-240V (W):
Filter losses @380-440V (W): 850
Filter losses @441-500V(W):
L-value (mH): 0,34
Cy-Value (µF): 25

Productdata

Bruto gewicht 307 kg
Netto gewicht 307 kg
Volume 683.433 l
EAN 5710107618811

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality