MCC101A115T3E23B

130B3181

Filter type: Sine Wave Filter
Type code: MCC101A115T3E23B
Code number: 130B3181
IP rating: IP23
Filter Current Rating 50 Hz (A): 115
Filter Current Rating 60 Hz (A): 109
Filter Current Rating 100 Hz (A): 86
Switching frequency (kHz): 3
VLT Power Rating @200-240V (kW): 22-30
VLT Current Rating @220-240 V (A): 88-115
VLT Power Rating @380-440V (kW): 45-55
VLT Current Rating @380-440V (A): 90-106
VLT Power Rating @441-500V (kW): 55-75
VLT Current Rating @441-500V (A): 80-105
Filter losses @200-240V (W):
Filter losses @380-440V (W): 470
Filter losses @441-500V(W):
L-value (mH): 0,51
Cy-Value (µF): 15

Productdata

Bruto gewicht 205 kg
Netto gewicht 205 kg
Volume 683.433 l
EAN 5710107618859

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality