132H6730
NXA09206-A0T02WG-A1A2B5B8C5
Vacon Active-Front-End-unit
525-690 VAC (640-1100 VDC), 920 A,IP 00
Alfanumeriek display
IEC 61800-3 voor IT-net
Geen rem
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: A2,2RO(NO/NC)
C Slot: B5,3RO(NO)
D Slot: B8,3Pt100, +24 V/EXT+24 V
E Slot: C5,PROFIBUS DP + Sub-D9
Manual: Engels
Frame 64 vloeistofkoel.
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.