132H2683
NXP05205-A5L0OSB-A1AF0000C2
NXP05205-A5L0OSB-A1AF0000C2
Vacon NXP - Productreeks
380-500 VAC, 520 A,IP54/NEMA12
Alfanumeriek display
IEC 61800-3, 2e omgeving
Geen rem
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: (AF)STO, ATEX s term.
C Slot: Geen kaart in slot C
D Slot: Geen kaart
E Slot: (C2)RS485 (Modbus/N2)
Manual: Engels
Frame 10
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.