
132H1870
NXP00626-A2L0SSS-A1A200C300+QGLM+FL23+DLNL
NXP00626-A2L0SSS-A1A200C300+QGLM+FL23+DLNL
Vacon NXP - Productreeks
525-690 VAC (640-1100 VDC), 62 A,IP21/NEMA1
Alfanumeriek display
IEC 61800-3, 2e omgeving
Geen rem
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: (A2)2RO(NO/NC)
C Slot: 00 Geen kaart in slot C
D Slot: (C3)PROFIBUS DP
E Slot: Geen kaart
Manual: Nederlands
Frame 08
Other options according to Model code
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.