
132H2039
NXP00125-A2T1SSV-A1A200C200+QGLM+FL23+DPAP+DLNL
NXP00125-A2T1SSV-A1A200C200+QGLM+FL23+DPAP+DLNL
Vacon NXP - Productreeks
380-500 VAC, 12 A,IP21/NEMA1
Alfanumeriek display
IEC 61800-3 voor IT-net
Geïntegreerde remchopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: (A2)2RO(NO/NC)
C Slot: 00 Geen kaart in slot C
D Slot: (C2)RS485 (Modbus/N2)
E Slot: Geen kaart
Manual: Nederlands
Frame 04
Other options according to Model code
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.