132L0430
NXP00072-A2T1SSV-A1AFB500E9+QGLM+FL23+DPAP+DLNL
Vacon NXP - Productreeks
230 VAC, 7 A,IP21/NEMA1
Alfanumeriek display
IEC 61800-3 voor IT-net
Geïntegreerde remchopper
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: Geen kaart
E Slot: E9,OPT-E9-V: 2-poort ethernet
Manual: Nederlands
Frame 04
B Slot: AF,STO, ATEX termistor
ATEX: II (2) GD
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.