
132H0038
NXP00032-A5H1SSS-A1A2000000+QGLM+FL23+DPAP+DLNL
NXP00032-A5H1SSS-A1A2000000+QGLM+FL23+DPAP+DLNL
Vacon NXP - Productreeks
230 VAC, 3 A,IP54/NEMA12
Alfanumeriek display
IEC 61800-3
Geïntegreerde remchopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: (A2)2RO(NO/NC)
C Slot: 00 Geen kaart in slot C
D Slot: Geen kaart
E Slot: Geen kaart
Manual: Nederlands
Frame 04
Other options according to Model code
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.