MCC102A800TME23B

130B2854

Filter type: DU/DT filter
Type code: MCC102A800TME23B
Code number: 130B2854
IP rating: IP23
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 880
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 780
Filter Current Rating 575/600V@60Hz (A): 630
Filter Current Rating 690V@50Hz (A): 630
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 400-450-500
VLT Current Rating @380-440V (A): 745-800-880
VLT Power Rating @441-500V (kW): 450-500-560
VLT Current Rating @441-500V (A): 678-730-780
VLT Power Rating @525-550V (kW): 400-450-500
VLT Current Rating @525-550V (A): 523-596-659
VLT Power Rating @551-690V (kW): 500-560-630
VLT Current Rating @551-690V (A): 500-570-630
Maximum Filter losses (W): 850
L-value (µH): 13
Cy-Value (nF): 99

Productdata

Bruto gewicht 182 kg
Netto gewicht 182 kg
Volume 683.433 l
EAN 5710107608942

DD Power Options Class

Product Series VLT® dU/dt filter

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality