130B3194
Filter type: Sine Wave Filter
Type code: MCC101A800T3E23B
Code number: 130B3194
IP rating: IP23
Filter Current Rating 50 Hz (A): 800
Filter Current Rating 60 Hz (A): 712
Filter Current Rating 100 Hz (A): 562
Switching frequency (kHz): 2
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 400
VLT Current Rating @380-440V (A): 745
VLT Power Rating @441-500V (kW): 450
VLT Current Rating @441-500V (A): 678
Filter losses @200-240V (W):
Filter losses @380-440V (W): 3000
Filter losses @441-500V(W):
L-value (mH): 0,1
Cy-Value (µF): 153