130B4117
Filter type: Sine Wave Filter
Type code: MCC101A76KT7E23B
Code number: 130B4117
IP rating: IP23
Filter Current Rating 50 Hz (A): 76
Filter Current Rating 60 Hz (A): 72
Filter Current Rating 100 Hz (A): 57
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 37-45
VLT Current Rating @525-550 V (A): 52-62
VLT Power Rating @525-600V (kW): 37-45
VLT Current Rating @525-600V (A): 56-76
VLT Power Rating @690V (kW): 45-55
VLT Current Rating @690V (A): 54-73
Filter losses @525-550V (W):
Filter losses @525-600V (W): 475
Filter losses @690V(W):
L-value (mH): 1,6
Cy-Value (µF): 33