130B3192
Filter type: Sine Wave Filter
Type code: MCC101A660T3E23B
Code number: 130B3192
IP rating: IP23
Filter Current Rating 50 Hz (A): 660
Filter Current Rating 60 Hz (A): 627
Filter Current Rating 100 Hz (A): 495
Switching frequency (kHz): 3
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 315-355
VLT Current Rating @380-440V (A): 600-658
VLT Power Rating @441-500V (kW): 355-400
VLT Current Rating @441-500V (A): 540-590
Filter losses @200-240V (W):
Filter losses @380-440V (W): 2000
Filter losses @441-500V(W):
L-value (mH): 0,15
Cy-Value (µF): 106