130B4115
Filter type: Sine Wave Filter
Type code: MCC101A45KT7E20B
Code number: 130B4115
IP rating: IP23
Filter Current Rating 50 Hz (A): 45
Filter Current Rating 60 Hz (A): 42
Filter Current Rating 100 Hz (A): 33
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 22-30
VLT Current Rating @525-550 V (A): 34-41
VLT Power Rating @525-600V (kW): 30
VLT Current Rating @525-600V (A): 46
VLT Power Rating @690V (kW): 30-37
VLT Current Rating @690V (A): 34-46
Filter losses @525-550V (W):
Filter losses @525-600V (W): 250
Filter losses @690V(W):
L-value (mH): 2,5
Cy-Value (µF): 15