MCC101A410T3E23B

130B3187

Filter type: Sine Wave Filter
Type code: MCC101A410T3E23B
Code number: 130B3187
IP rating: IP23
Filter Current Rating 50 Hz (A): 410
Filter Current Rating 60 Hz (A): 390
Filter Current Rating 100 Hz (A): 308
Switching frequency (kHz): 3
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 160-200
VLT Current Rating @380-440V (A): 315-395
VLT Power Rating @441-500V (kW): 200-250
VLT Current Rating @441-500V (A): 303-361
Filter losses @200-240V (W):
Filter losses @380-440V (W): 1150
Filter losses @441-500V(W):
L-value (mH): 0,25
Cy-Value (µF): 33

Productdata

Bruto gewicht 370 kg
Netto gewicht 370 kg
Volume 683.433 l
EAN 5710107618798

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality