130B4129
Filter type: Sine Wave Filter
Type code: MCC101A360T7E00B
Code number: 130B4129
IP rating: IP00
Filter Current Rating 50 Hz (A): 360
Filter Current Rating 60 Hz (A): 314
Filter Current Rating 100 Hz (A): 270
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 220-260
VLT Current Rating @525-550 V (A): 290-344
VLT Power Rating @525-600V (kW): 200-315
VLT Current Rating @525-600V (A): 303-344
VLT Power Rating @690V (kW): 250-250
VLT Current Rating @690V (A): 290-360
Filter losses @525-550V (W):
Filter losses @525-600V (W): 1800
Filter losses @690V(W):
L-value (mH): 0,42
Cy-Value (µF): 66