130B4112
Filter type: Sine Wave Filter
Type code: MCC101A28KT7E00B
Code number: 130B4112
IP rating: IP00
Filter Current Rating 50 Hz (A): 28
Filter Current Rating 60 Hz (A): 26
Filter Current Rating 100 Hz (A): 21
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 11-15-18,5
VLT Current Rating @525-550 V (A): 18-22-27
VLT Power Rating @525-600V (kW):
VLT Current Rating @525-600V (A):
VLT Power Rating @690V (kW): 11-15-18,5-22
VLT Current Rating @690V (A): 13-18-22-27
Filter losses @525-550V (W):
Filter losses @525-600V (W): 150
Filter losses @690V(W):
L-value (mH): 5
Cy-Value (µF): 10