130B4126
Filter type: Sine Wave Filter
Type code: MCC101A260T7E23B
Code number: 130B4126
IP rating: IP23
Filter Current Rating 50 Hz (A): 260
Filter Current Rating 60 Hz (A): 246
Filter Current Rating 100 Hz (A): 195
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 150-180
VLT Current Rating @525-550 V (A): 192-242
VLT Power Rating @525-600V (kW): 132-160
VLT Current Rating @525-600V (A): 201-253
VLT Power Rating @690V (kW): 160-200
VLT Current Rating @690V (A): 192-242
Filter losses @525-550V (W):
Filter losses @525-600V (W): 1300
Filter losses @690V(W):
L-value (mH): 0,48
Cy-Value (µF): 66