130B4124
Filter type: Sine Wave Filter
Type code: MCC101A165T7E23B
Code number: 130B4124
IP rating: IP23
Filter Current Rating 50 Hz (A): 165
Filter Current Rating 60 Hz (A): 156
Filter Current Rating 100 Hz (A): 124
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 90-110
VLT Current Rating @525-550 V (A): 131-155
VLT Power Rating @525-600V (kW): 90-110
VLT Current Rating @525-600V (A): 137-162
VLT Power Rating @690V (kW): 110-132
VLT Current Rating @690V (A): 131-155
Filter losses @525-550V (W):
Filter losses @525-600V (W): 1100
Filter losses @690V(W):
L-value (mH): 0,765
Cy-Value (µF): 66