130B3195
Filter type: Sine Wave Filter
Type code: MCC101A13KT7E00B
Code number: 130B3195
IP rating: IP00
Filter Current Rating 50 Hz (A): 13
Filter Current Rating 60 Hz (A): 12
Filter Current Rating 100 Hz (A): 9
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 0,75-1,1-1,5-2,2-3-4-5,5-7,5
VLT Current Rating @525-550 V (A): 1,7-2,4-2,7-4,1-5,2-6,4-9,5-11,5
VLT Power Rating @525-600V (kW):
VLT Current Rating @525-600V (A):
VLT Power Rating @690V (kW):
VLT Current Rating @690V (A):
Filter losses @525-550V (W): 115
Filter losses @525-600V (W):
Filter losses @690V(W):
L-value (mH): 8,1
Cy-Value (µF): 4,7