130B4118
Filter type: Sine Wave Filter
Type code: MCC101A115T7E00B
Code number: 130B4118
IP rating: IP00
Filter Current Rating 50 Hz (A): 115
Filter Current Rating 60 Hz (A): 109
Filter Current Rating 100 Hz (A): 86
Switching frequency (kHz): 2
VLT Power Rating @525-550V (kW): 55-75
VLT Current Rating @525-550 V (A): 83-100
VLT Power Rating @525-600V (kW): 55-75
VLT Current Rating @525-600V (A): 90-113
VLT Power Rating @690V (kW): 75-90
VLT Current Rating @690V (A): 86-108
Filter losses @525-550V (W):
Filter losses @525-600V (W): 750
Filter losses @690V(W):
L-value (mH): 0,91
Cy-Value (µF): 33