MCE101A850RP100RE54CAW
175U3001
Danfoss P/N 175U3001
Danfoss Type code MCE101A850RP100RE54CAW
IP degree 54
Resistance 850 ohm
Continuous power 100% load 0,10 kW
Pulse power 10% duty cycle 1,65 kW
Pulse power 40% duty cycle 0,405 kW
Repetition rate 30 s
Reference drawing name 914CCHxxxCT