MCE101A300RP100RE54CAW
175U3006
Danfoss P/N 175U3006
Danfoss Type code MCE101A300RP100RE54CAW
IP degree 54
Resistance 300 ohm
Continuous power 100% load 0,10 kW
Pulse power 10% duty cycle 1,65 kW
Pulse power 40% duty cycle 0,405 kW
Repetition rate 30 s
Reference drawing name 914CCHxxxCT