MCE101A1K20P100RE54CAW
175U3000
Danfoss P/N:175U3000
Danfoss Type code:MCE101A1K20P100RE54CAW
IP degree:54
Resistance:1200 ohm
Continuous power 100% load:0,10 kW
Pulse power 10% duty cycle:1,65 kW
Pulse power 40% duty cycle:0,405 kW
Repetition rate:30 s
Reference drawing name:914CCHxxxCT