MCE101A145RP450RE65TAW
175U3013
Danfoss P/N 175U3013
Danfoss Type code MCE101A145RP450RE65TAW
IP degree 65
Resistance 145 ohm
Continuous power 100% load 0,45 kW
Pulse power 10% duty cycle 5 kW
Pulse power 40% duty cycle 1,25 kW
Repetition rate 30 s
Reference drawing name 914CBR-VxxxBT