SIN-1480-5-0-P,SINE-filt 1480A 500V IP00

141F1377

SIN-1480-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 1480 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 3300 W
Degree of protection: IP00
Dimensions H x W x D: 700 x 660 x 550 mm
Weight: 500 kg

Productdata

Bruto gewicht 500 kg
Netto gewicht 360 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality