Breaker E2.2N 1600A Ekip FHR w/ all acc.

181B6574

Circuit breaker SACE EMAX2 E2.2N 1600A fixed 3-Pole with terminals rear.
Breaker includes all required accessories for iC7 ED.

Productdata

Bruto gewicht 53 kg
Netto gewicht 51 kg
Volume 2.257 l
EAN 5715253748597

Electro Mechanics

Elektromechanische onderdelen Schakelaar

Spare Parts iC7 Enclosed Drives

DrivePro categorie Reserveonderdeel, koffer
Aanbevolen reserveonderdeel
Reserveonderdeel, self-service
Reserveonderdeel
Netspanning 380-500 V AC
Productcategorie Enclosed Drive, luchtgekoeld

Allocate codes for sales

51

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality