132H0173
NXP00615-B2H1SSV-A1A2B100C6+QGLM+FL23
NXP00615-B2H1SSV-A1A2B100C6+QGLM+FL23
Vacon NXP - Productreeks
380-500 VAC, 61 A,IP21/NEMA1
Geen lokaal bedieningspaneel
IEC 61800-3
Geïntegreerde remchopper
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B1,6 program. DI/DO
D Slot: Geen kaart
E Slot: C6,CANopen
Manual: Engels
Frame 06
B Slot: A2,2RO(NO/NC)
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.