EvoFlat SVP, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M

145B4114

EvoFlat NL FSS CW4

Product details

Gross weight 14.42 Kilogram
Net weight 12 Kilogram
EAN 5702428682701

 

Additional information DHW
EPP Front insulation cover
Pipe insulation
Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Contain batteries No
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 200 mm
Description EvoFlat NL FSS CW4
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] 27 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW controller name TPC-M
DHW pipe size Ø18
Fitting Piece heatmeter
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating HEX type XBDW 26
Height with cover [mm] 497 mm
Height without cover [mm] 497 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
Mixing circuit - control Thermostat
Number of households [Max] 2
Number of households [Min] 1
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type EvoFlat SVP
Width with cover [mm] 600 mm
Width without cover [mm] 600 mm

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality