Accessories, Easy Installation Danfoss

088L0024

Danfoss Roofhook (25pcs)

Product details

Gross weight 0.202 Kilogram
Net weight 0.2 Kilogram
Volume 0.99 Liter
EAN 5703466152720

 

China RoHS compliance Out of scope
Contain batteries No
Description Danfoss Roofhook (25pcs)
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 230 mm
Package height [mm] 40 mm
Package width [mm] 320 mm
Packing quantity 25
Product description Danfoss Roofhook (25pcs)
Product group Accessories
Type Easy Installation Danfoss
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality