Liquid level controller, EKE 3470P

080G5012

Supply voltage [V] AC: 21 - 265, Communication type: USB; CANBUS; 1RS485 MODBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8

Product details

Gross weight 1.039 Kilogram
Net weight 0.655 Kilogram
Volume 4.426 Liter
EAN 5715162790472

 

Analog inputs (AI) [pc] 10 pc
Analog outputs (AO) [pc] 6 pc
Buzzer No
CE evaluated Yes
Communication type 1RS485 MODBUS
CANBUS
ETHER
USB
Connector kit included Yes
Contain batteries No
Digital inputs (DI) [pc] 22 pc
Digital outputs (DO) [pc] 15 pc
Frequency [Hz] 50/60 Hz
Mounting method DIN rail
Packing format Multi pack
Power consumption [W] 15 W
Product accessories Electron. control accessories
Product group Electronic controllers
Product Name Description Liquid level controller
Quantity per packing format 8 pc
Real time clock Yes
Serviceable No
Supply voltage [V] AC [max] 265 V
Supply voltage [V] AC [min] 21 V
Supply voltage [V] DC [max] 230 V
Supply voltage [V] DC [min] 40 V
Type EKE 3470P
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality