CABLE FOR NC VALVE, 500 mm

071G2200

CABLE FOR NC VALVE, 500 mm

Product details

Gross weight 0.041 Kilogram
Net weight 0.038 Kilogram
Volume 0.002 Liter
EAN 5702425054532

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
UL
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description CABLE FOR NC VALVE, 500 mm
EU RoHS compliance Yes
EU RoHS exemption clause No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 100 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality