Adapter, TSA

068-4101

Product details

Gross weight 0.058 Kilogram
Net weight 0.054 Kilogram
Volume 0.043 Liter
EAN 5702428045827

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Connection material Brass
Copper
Connection size [mm] 6 mm
Connection type Solder, ODF
Contain batteries No
EU RoHS compliance Out of scope
Fluid Group 1
Further information With filter
Packing format Multi pack
Parts Program name T2/TE2
PED category Art. 4, par. 3
Product group TXV accessories
Product Name Description Adapter
Quantity per packing format 116 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable No
Type TSA
Type designation Adapter
Used for product T2 / TE2

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality