Valve body for expansion valve, TEH, Solder, ODF, 16 mm, Solder, ODF, 22.00 mm

067B4018

Direction: Straightway, Used for product: TQ 12; TE 12, Inlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00

Product details

Gross weight 0.598 Kilogram
Net weight 0.53 Kilogram
Volume 0.315 Liter
EAN 5702428321204

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 16 mm
Outlet connection type Solder, ODF
Outlet size [mm] 22 mm
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 12
TQ 12
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
Used for product TE 12
TQ 12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality