The DST 10B OEM pressure transmitter is designed for use in industrial applications like Booster Pumps and Air Compressors. Danfoss DST P10B is developed to comply with CANopen. It is a cost effective way to control complex machines and make also replacements cost efficient while offering additional benefits such as diagnostic and communication. The DST P10B is available in the pressure range 4 to 40 bar. The measuring element is made of stainless steel and covers a media temperature range of -40 to 100 °C.
Shows 1 product(s)
Pressure transmitter, DST P10B, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Gauge (relative), Output signal: CANopen, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A