Shows 102 product(s)
AVP, PN 16, DN 15, 1.6 m³/h, 0.05 bar - 0.5 bar, External Thread, G 3/4 A
AVP PN16 15/1,6 0,05-0,5 thread retur
AVP, PN 16, DN 15, 2.5 m³/h, 0.05 bar - 0.5 bar, External Thread, G 3/4 A
AVP PN16 15/2,5 0,05-0,5 thread retur
AVP, PN 16, DN 15, 4 m³/h, 0.05 bar - 0.5 bar, External Thread, G 3/4 A
AVP PN16 15/4 0,05-0,5 thread return
AVP, PN 16, DN 20, 6.3 m³/h, 0.05 bar - 0.5 bar, External Thread, G 1 A
AVP PN16 20/6,3 0,05-0,5 thread retur
AVP, PN 16, DN 25, 8 m³/h, 0.05 bar - 0.5 bar, External Thread, G 1 1/4 A
AVP PN16 25/8 0,05-0,5 thread return