Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 76 producto(s)
DUT-0130-6-0-P
DUT-0130-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 181 mm
Weight: 22 kg
UL listed Du/dt 130A 690V IP00 UL
DUT-0130-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 157 mm
Weight: 22 kg
Wall Sensor ATM2 Temperature
OUTSIDE / WET ROOM TEMPERATURE SENSOR ATM2-MB
Calibratable outside temperature sensor ATM2, PT1000 measure temperature
(-50...+150 °C), with Modbus RTU connection, in a resistant IP65 plastic
housing with quick-locking screws and M20 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
Sensor type: PT1000 class B (DIN EN 60751)
Measuring range: – 50...+150°C /-31… +176°F
Deviation: typical ± 0.2 K at +25 °C / ± 77 °F
Zero point offset: ± 10 °C / ± 50 °F
Ambient temperature: Measuring transducer –30...+70 °C /-22… +158°F
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in
Airflow Sensor TF65 PT1000 Temperature
DUCT TEMPERATURE SENSOR TF 65
The TF 65 temperature measuring transducer is a PT1000 class B
resistance sensor with passive output. Measuring range from –30...+150 °
C. In a resistant IP67 plastic housing and M16 cable gland for cable
connection and a straight protective measuring tube and a mounting
flange.
Sensor type: PT1000 class B (DIN EN 60751) 1000ohm at 0°C ± 0,3 K
Measuring range: –30...+150 °C/ –22...+302 °F
Ambient temperature: –20...+100 °C / –4...+212 °F
Testing current: < 0.6 mA
Insulating resistance: 100 M#, at +20 °C (500V DC)
Connection type: 2-wire connection
Measuring tube: stainless steel, V4A (1.4571), Ø 6 mm, inserted length =
300 mm / 11.8 in
T1-IP67 plastic housing with a M16 cable glands and a mounting flange.
Housing dimensions: 72 x 64 x 37.8 mm / 2.83 x 2.52 x 1.49 in
Wall Sensor AFTF Temp & Humidity
ON-WALL- HUMIDITY- AND TEMPERATURE SENSORS AFTF–MB
Calibratable outside humidity and temperature sensor AFTF, detect the
relative humidity (0…100% RH) and the temperature (–35...+80 °C),
including various parameters in the humidity measurement. Applied in
clean air and non-aggressive, dust-free environment. With a Modbus
connection in a resistant IP65 plastic housing and M20 cable gland for
cable connection, with quick-locking screws and an exchangeable plastic
sinter filter. International SI units (default) can be changed to
imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80 °C (temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25 °C, otherwise
± 3.0 %
Deviation, temperature: typical ± 0.4 K at +25 °C / ± 77 °F
Zero point offset: ± 10 % RH (humidity) / ± 5 °C (temperature)
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in