-
nav attiecināms
-
Stainless Steel Back Channel IP21/Type 1
-
nav attiecināms
-
nav attiecināms
-
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
-
Stainless Steel Back Channel IP54/Type 12
-
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
-
For Cabinet mounting D4 & E2 Frames only
-
Normal cabinet mounting A, B & C Frames
-
For dry room mounting B , C, D and E Frames; A Frames not included
-
nav attiecināms
-
nav attiecināms
-
nav attiecināms
-
nav attiecināms
-
IP55 / Type 12 protected against dust and splash water
-
nav attiecināms
-
nav attiecināms
-
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
-
Protection against IP 66 Coated Al housing and heat sink
-
IP21/Type 1 + Space Heater + Thermostat
-
IP54/Type 12 + Space Heater + Thermostat
-
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
-
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
-
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
-
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
-
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
-
IP 21/ Type 1 Frame B & C Backplate for open drive back
-
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
-
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
-
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
-
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
-
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
-
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
-
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
-
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
-
IP55 / Type 12 Frame A4 (not sized for C- options)
-
IP66 / Type 4X Frame A4 (not sized for C-options)