Strainers, FIA SS 40
148B6497
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Gross weight | 3.071 Kilogram |
Net weight | 2.8 Kilogram |
Volume | 5.372 Liter |
EAN | 5702428990370 |
Gross weight | 3.071 Kilogram |
Net weight | 2.8 Kilogram |
Volume | 5.372 Liter |
EAN | 5702428990370 |
Approval |
CE UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Stainless steel |
Connection standard | ASME B 36.19M SCHEDULE 40 |
Cv value [gal/min] 100 plain | 85.86 gal/min |
Cv value [gal/min] 100 pleated | 112.27 gal/min |
Cv value [gal/min] 150 plain | 84.54 gal/min |
Cv value [gal/min] 38 plain | 94.66 gal/min |
Cv value [gal/min] 72 plain | 88.94 gal/min |
Cv value [gal/min] 72 pleated | 116.24 gal/min |
Direction | Straightway |
Equipment | Cover |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld |
Kv value [m3/h] µ100 plain | 19.2 m³/h |
Kv value [m3/h] µ150 plain | 19.5 m³/h |
Kv value [m3/h] µ150 pleated | 25.5 m³/h |
Kv value [m3/h] µ250 plain | 20.2 m³/h |
Kv value [m3/h] µ250 pleated | 26.4 m³/h |
Kv value [m3/h] µ500 plain | 21.5 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | FIA |
PED category | II |
Product description | Filter housing |
Product group | Strainers |
Product Name Description | Strainer housing |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | FIA SS 40 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |
Approval |
CE UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Stainless steel |
Connection standard | ASME B 36.19M SCHEDULE 40 |
Cv value [gal/min] 100 plain | 85.86 gal/min |
Cv value [gal/min] 100 pleated | 112.27 gal/min |
Cv value [gal/min] 150 plain | 84.54 gal/min |
Cv value [gal/min] 38 plain | 94.66 gal/min |
Cv value [gal/min] 72 plain | 88.94 gal/min |
Cv value [gal/min] 72 pleated | 116.24 gal/min |
Direction | Straightway |
Equipment | Cover |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld |
Kv value [m3/h] µ100 plain | 19.2 m³/h |
Kv value [m3/h] µ150 plain | 19.5 m³/h |
Kv value [m3/h] µ150 pleated | 25.5 m³/h |
Kv value [m3/h] µ250 plain | 20.2 m³/h |
Kv value [m3/h] µ250 pleated | 26.4 m³/h |
Kv value [m3/h] µ500 plain | 21.5 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | FIA |
PED category | II |
Product description | Filter housing |
Product group | Strainers |
Product Name Description | Strainer housing |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | FIA SS 40 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |