Strainers, FIA 125

148B6105

Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0

Product details

Gross weight 30.458 Kilogram
Net weight 22.16 Kilogram
Volume 109.04 Liter
EAN 5702428476584

 

Approval CE
UKCA
Brand SVL Flexline
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection standard EN 10220
Cv value [gal/min] 100 plain 1212.55 gal/min
Cv value [gal/min] 100 pleated 1497.86 gal/min
Cv value [gal/min] 38 plain 1313.82 gal/min
Cv value [gal/min] 38 pleated 1622.9 gal/min
Cv value [gal/min] 72 plain 1249.97 gal/min
Cv value [gal/min] 72 pleated 1544.09 gal/min
Direction Angleway
Equipment Cover
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
In scope of WEEE and contain batteries No
Inlet connection size [in] 5 in
Inlet connection size [mm] 125 mm
Inlet connection type Butt weld
Kv value [m3/h] µ150 plain 275.4 m³/h
Kv value [m3/h] µ150 pleated 340.2 m³/h
Kv value [m3/h] µ250 plain 283.9 m³/h
Kv value [m3/h] µ250 pleated 350.7 m³/h
Kv value [m3/h] µ500 plain 298.4 m³/h
Kv value [m3/h] µ500 pleated 368.6 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Outlet connection size [in] 5 in
Outlet connection size [mm] 125 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name FIA
PED category III
Product accessories SVL Flexline accessories
Product description Filter housing
Product group Strainers
Product Name Description Strainer housing
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
RE170
R507A
R1150
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type FIA 125
UK RoHS compliance Out of scope
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality