7DP-003462-000074778

132N5095

NXP00346-A2T1SSV-A1A2000000+FL21+DLFI
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 34 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: Finnish
Frame 06
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP00346-A2T1SSV-A1A2000000+FL21+DLFI

Product details

Gross weight 19.5 kg
Net weight 18.5 kg
Volume 0 l
EAN 5715253091006

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0034 34 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLFI Finnish
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-003462
Typecode Part 2 -000074778
Salestext FR0600346-2T
Modelcode01 NXP00346-A2T1SSV-
Modelcode02 A1A2000000
Modelcode03 +FL21
Modelcode05 +DLFI
Calculated Net Weight [kg] 18.5
Calculated Gross Weight [kg] 19.5
Motor Power Low Overload [kW] 30
Motor Power High Overload [kW] 22
Dimensions WxHxD [mm] 195X557X237
Continuous Current (NO) [A] 34
Continuous Current (HO) [A] 27
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-003462
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality